Skip to main content

Please Select Your Country/Language Preferences

Varistar Flat Top Cover With Cutout Zones, RAL 7021, 600W 900D

  • Incl. GND/grounding
  • Cut-out zones are easy to cut out
  • St, 1.5 mm
  • Cut-outs can be fitted with brush strips, fan units, perforated cover plates or edge protectors
  • Color RAL 7021
More

Catalog #:

21130-254
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Top Cover
  • Product Family: Varistar
  • Type: Cutout
  • Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Width: 600 mm
  • Depth: 900 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

flush top cover
Cover Plate for Flat Top Cover With Cut-Out Zones
Catalog #: 23130-284

ADDITIONAL PRODUCT DETAILS

Rack top cover with micro perforated break off cut out zones. Brushes, edge protection or cover panle have to chosen form the accessory range.

Dimensions see attachments Varistar platform catalog.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Flat top cover, St, 1.5 mm, with cut-out zones for cut-outs, RAL 7021 1
2 GND/earthing kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.