Skip to main content

Please Select Your Country/Language Preferences

Varistar Flat Top Cover Closed, RAL 7021, 600W 300D

  • St, 1.5 mm
  • Incl. GND/grounding
  • Color RAL 7021
More

Catalog #:

21130-241
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Cabinet/Rack Top Cover
  • Product Family: Varistar
  • Type: Closed
  • Material: Steel
  • Color: Black Grey
  • Color Code: RAL 7021
  • Width: 600 mm
  • Depth: 300 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Lifting eyes (Varistar)
Varistar Lifting Eye Kit for Flush Top Cover
Catalog #: 23130-072
Lifting eyes (Varistar)
Varistar Lifting Eye Kit for Raised Top Cover
Catalog #: 23130-085

Recommended products

Flat top cover, plain (Varistar)
Varistar Top Cover Spacer, for Flat Top Cover Closed by 10 mm
Catalog #: 23130-068

ADDITIONAL PRODUCT DETAILS

Rack top cover, solid.

Dimensions see attachments Varistar platform catalog.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Flat top cover, St, 1.5 mm, RAL 7021 1
2 GND/earthing kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.