Skip to main content

Please Select Your Country/Language Preferences

AMC Module With Pull Handle, AMC.0 R2.0, Single Compact, Aluminum

  • In accordance with AMC.0 R2.0 specification
  • For installation in MicroTCA chassis or AdvancedMC carriers (e.g. conventional, cutaway and hybrid carriers)
More

Catalog #:

20849-312
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: System Module
  • Product Family: AdvancedMC
  • Height: 73.8 mm
  • Type: Filler Module
  • Material: Aluminum

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Guide rails, splitting kit, microswitch
Microswitch for AMC Modules
Catalog #: 20849-209

ADDITIONAL PRODUCT DETAILS

AdvancedMC Front Panel including handle mechanism and EMC gasket for AMC.0 Rev. 2.0 Modules.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 U-shaped front panel, Al extrusion, 2 mm 1
2 Accepts light pipe and board bracket at top, Zn die-cast, nickel-plated 1
3 Light pipe at top, PC, UL 94 V-0 1
3a Light pipe at bottom, PC, UL 94 V-0 1
4 Insertion/extraction mechanics, with microswitch operation and PCB bracket 1
5+6 Handle, PC, UL 94 V-0, black 1
7 Lateral EMC gasketing, core: foam, sleeve: textile cladding with CuNi coating 1
8 Lower EMC gasketing, core: foam, sleeve: textile cladding with CuNi coating 1
9 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.