Skip to main content

Please Select Your Country/Language Preferences

PSU 19" AC/DC Maxpower 50 W, Single, MAX 105

  • Wide input voltage range 90 ... 253 VAC and 100 ... 360 VDC
  • 1 output voltage
  • Signalling: Output voltage OK
  • Including front panel
  • Standby (no load) Power <1.5 W
  • Efficiency up to 88%
More

Catalog #:

13100-170
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 13100-170, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Power Supply
  • Type: 19" Switched-Mode
  • Input Voltage AC: 90 – 253 V
  • Power: 50 W
  • Number of Output Voltages: 1
  • Voltage 1: 5 V
  • Current 1: 10 A
  • Rack Height: 3 U
  • Rack Width: 6 HP

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

keying coding pin for connectors
Coding Strip for Female Connector with 2 Pins
Catalog #: 60800-123
connector type h
Connector Type H, EN 60603, DIN 41612, Female, 15 Contacts, FASTON 6.3 mm
Catalog #: 69001-733

ADDITIONAL PRODUCT DETAILS

Redundancy with active OR decoupling; No base load required; Automatic load distribution depending on PSU temperature; No current share line required between power supplies; Quasi-resonant topology reduces EMC emissions.

Output data at Ta= -25 ... 50 °C.

CERTIFICATIONS

  • CE
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" compatible power supply, height 3 U, width 6 HP, depth 171.93 mm (160 mm board depth), connector H 15 M, coding strip (fitted), EMC seal (enclosed) 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.