Varistar Colocation Cabinet, RAL 9003, 2 Compartments, 42 U, 2000H, 600W, 1000D
- Colocation cabinets with compartments to accommodate e.g. servers
- Flexible cabling, possible from above, below, left or right (data and power cables can be run separately)
- Multi-point door locking
- Perforated doors
- Protection class IP 20
- Color RAL 9003
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Rack
- Product Family: Varistar
- Frame Material: Steel
- Cladding Material: Steel
- Frame Color: Signal White
- Frame Color Code: RAL 7021
- Cladding Color: Signal White
- Cladding Color Code: RAL 9003
- Rack Height: 40 U
- Height: 2000 mm
- Width: 600 mm
- Depth: 1000 mm
- Number of Compartments: 2
- Static Load: 800 kg
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Colocation cabinets with 2, 3 or 4 divider units in RAL 9003 to accommodate servers while seperating access and cabling of the compartments.
Side panel must be ordered separately. For suitable cable panel see Accessories.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Welded basic frame (Slim‐Line) from steel profiles, RAL 7021 | 1 | |
2 | Flat top cover, St, RAL 7021, with brush strip (left and right) | 1 | |
3 | Front door, St, perforated, RAL 9003, 180° hinge, 2-point locking and lever handle (key and numeric code) | 2 | |
4 | Rear door, St, perforated, RAL 9003, 180° hinge, 2-point locking and lever handle (key and numeric code) | 2 | |
5 | Cable channels, left and right | 4 | |
6 | Depth member for fixing false floors and 19" profiles | 4 | |
7 | 19" panel, St, RAL 7021, with EIA perforation, depthadjustable in 25 mm increments, standard fitting position 74 mm recessed | 8 | |
8 | Base plate can be mounted from inside | 2 | |
9 | Adjustable foot | 4 | |
10 | Earthing kit, fitted | 1 |
RESOURCES
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.