Skip to main content

Please Select Your Country/Language Preferences

Desktop Cases

Products | 1 results

PropacPRO 19" Desktop Case, Unshielded, 2 U, 63 HP, 386 mm

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 2 U
    • Height: 111 mm
    • Usable Height: 85.1 mm
    • Rack Width: 63 HP
    • Width: 363.7 mm
    • Usable Width: 326 mm
    • Depth: 386 mm
    • EMC Shielding: No (Retrofittable)
    • Static Load: 25 kg
    • Protection Rating: IP20
    • Front Frame Construction: Single Piece
    • Cooling Option: No
    • Complies With: IEC 60297-3-101
    • Package Quantity: 1
Catalog #:
14576-045