Skip to main content

Please Select Your Country/Language Preferences

Cooling for 19" Cases

Products | 23 results

PropacPRO Air Filter, 28 HP

  • Product Type: Filter
  • Product Family: PropacPRO
  • Type: Air Filter
  • Works With: Cases
    • Rack Width: 28 HP
Catalog #:
24576-093

PropacPRO Air Filter, 42 HP

  • Product Type: Filter
  • Product Family: PropacPRO
  • Type: Air Filter
  • Works With: Cases
    • Rack Width: 42 HP
Catalog #:
24576-094

PropacPRO Air Filter, 63 HP

  • Product Type: Filter
  • Product Family: PropacPRO
  • Type: Air Filter
  • Works With: Cases
    • Rack Width: 63 HP
Catalog #:
24576-095

PropacPRO Air Filter, 84 HP

  • Product Type: Filter
  • Product Family: PropacPRO
  • Type: Air Filter
  • Works With: Cases
    • Rack Width: 84 HP
Catalog #:
24576-096

RatiopacPRO, Air Filter, 28 HP

  • Product Type: Filter
  • Product Family: RatiopacPRO AIR
  • Type: Air Filter
  • Works With: Cases
    • Rack Width: 28 HP
Catalog #:
24571-325

RatiopacPRO, Air Filter, 42 HP

  • Product Type: Filter
  • Product Family: RatiopacPRO AIR
  • Type: Air Filter
  • Works With: Cases
    • Rack Width: 42 HP
Catalog #:
24571-326

RatiopacPRO, Air Filter, 63 HP

  • Product Type: Filter
  • Product Family: RatiopacPRO AIR
  • Type: Air Filter
  • Works With: Cases
    • Rack Width: 63 HP
Catalog #:
24571-327

RatiopacPRO, Air Filter, 84 HP

  • Product Type: Filter
  • Product Family: RatiopacPRO AIR
  • Type: Air Filter
  • Works With: Cases
    • Rack Width: 84 HP
Catalog #:
24571-328

RatiopacPRO AIR Radial Fan Unit, 1 Fan, 28 HP, 160 mm

  • Product Type: Fan
  • Product Family: RatiopacPRO AIR
  • Type: Radial Fan
  • Works With: Cases
    • Voltage DC: 12 V
    • Depth: 160 mm
    • Rack Width: 28 HP
    • Width: 146.87 mm
Catalog #:
24572-404

RatiopacPRO AIR Radial Fan Unit, 1 Fan, 28 HP, 220 mm

  • Product Type: Fan
  • Product Family: RatiopacPRO AIR
  • Type: Radial Fan
  • Works With: Cases
    • Voltage DC: 12 V
    • Depth: 220 mm
    • Rack Width: 28 HP
    • Width: 146.87 mm
Catalog #:
24572-408

RatiopacPRO AIR Radial Fan Unit, 1 Fan, 42 HP, 160 mm

  • Product Type: Fan
  • Product Family: RatiopacPRO AIR
  • Type: Radial Fan
  • Works With: Cases
    • Voltage DC: 12 V
    • Depth: 160 mm
    • Rack Width: 42 HP
    • Width: 218 mm
Catalog #:
24572-405

RatiopacPRO AIR Radial Fan Unit, 1 Fan, 42 HP, 220 mm

  • Product Type: Fan
  • Product Family: RatiopacPRO AIR
  • Type: Radial Fan
  • Works With: Cases
    • Voltage DC: 12 V
    • Depth: 220 mm
    • Rack Width: 42 HP
    • Width: 218 mm
Catalog #:
24572-409

RatiopacPRO AIR Radial Fan Unit, 2 Fans, 63 HP, 160 mm

  • Product Type: Fan
  • Product Family: RatiopacPRO AIR
  • Type: Radial Fan
  • Works With: Cases
    • Voltage DC: 12 V
    • Depth: 160 mm
    • Rack Width: 63 HP
    • Width: 324.67 mm
Catalog #:
24572-406

RatiopacPRO AIR Radial Fan Unit, 2 Fans, 63 HP, 220 mm

  • Product Type: Fan
  • Product Family: RatiopacPRO AIR
  • Type: Radial Fan
  • Works With: Cases
    • Voltage DC: 12 V
    • Depth: 220 mm
    • Rack Width: 63 HP
    • Width: 324.67 mm
Catalog #:
24572-410

RatiopacPRO AIR Radial Fan Unit, 3 Fans, 84 HP, 160 mm

  • Product Type: Fan
  • Product Family: RatiopacPRO AIR
  • Type: Radial Fan
  • Works With: Cases
    • Voltage DC: 12 V
    • Depth: 160 mm
    • Rack Width: 84 HP
    • Width: 431.35 mm
Catalog #:
24572-407

RatiopacPRO AIR Radial Fan Unit, 3 Fans, 84 HP, 220 mm

  • Product Type: Fan
  • Product Family: RatiopacPRO AIR
  • Type: Radial Fan
  • Works With: Cases
    • Voltage DC: 12 V
    • Depth: 220 mm
    • Rack Width: 84 HP
    • Width: 431.35 mm
Catalog #:
24572-411

RatiopacPRO Air Sealing, Self-Adhesive Seal, 42 HP

  • Product Type: Air Guide
  • Product Family: RatiopacPRO AIR
  • Works With: Cases
  • Rack Width: 42 HP
    • Material: Polyethylene
    • Package Quantity: 1
    • Length: 218.4 mm
Catalog #:
20833-351

RatiopacPRO Air Sealing, Self-Adhesive Seal, 63 HP

  • Product Type: Air Guide
  • Product Family: RatiopacPRO AIR
  • Works With: Cases
  • Rack Width: 63 HP
    • Material: Polyethylene
    • Package Quantity: 1
    • Length: 325.1 mm
Catalog #:
20833-352

RatiopacPRO Air Sealing, Self-Adhesive Seal, 84 HP

  • Product Type: Air Guide
  • Product Family: RatiopacPRO AIR
  • Works With: Cases
  • Rack Width: 84 HP
    • Material: Polyethylene
    • Package Quantity: 1
    • Length: 431.8 mm
Catalog #:
20833-353

RatiopacPRO, Air Filter Replacement, 28 HP

  • Product Type: Filter
  • Product Family: RatiopacPRO AIR
  • Type: Air Filter Replacement
  • Works With: Cases
    • Rack Width: 28 HP
    • Package Quantity: 1
Catalog #:
64571-033

RatiopacPRO, Air Filter Replacement, 42 HP

  • Product Type: Filter
  • Product Family: RatiopacPRO AIR
  • Type: Air Filter Replacement
  • Works With: Cases
    • Rack Width: 42 HP
    • Package Quantity: 1
Catalog #:
64571-034

RatiopacPRO, Air Filter Replacement, 63 HP

  • Product Type: Filter
  • Product Family: RatiopacPRO AIR
  • Type: Air Filter Replacement
  • Works With: Cases
    • Rack Width: 63 HP
    • Package Quantity: 1
Catalog #:
64571-035

RatiopacPRO, Air Filter Replacement, 84 HP

  • Product Type: Filter
  • Product Family: RatiopacPRO AIR
  • Type: Air Filter Replacement
  • Works With: Cases
    • Rack Width: 84 HP
    • Package Quantity: 1
Catalog #:
64571-036