Skip to main content

Please Select Your Country/Language Preferences

CompactPCI and CompactPCI Serial Systems

Our CompactPCI and CompactPCI Serial systems are available in different heights and power concepts to meet your requirements:

  • Range of standard CPCI based systems for 3U and 6U boards
  • Versions with single or redundant pluggable power supplies or ATX PSUs
  • Systems with PSB, H.110 or PXI bus
  • CPCI Serial supporting PCIe Gen3, S-ATA Rev. 3.0, USB 3.0 and Ethernet 10GBase-T

Products | 3 results

CPCI Serial System With Pluggable PSU, 4 U, 9 Slot, With Rear I/O

  • Product Type: System
  • Number of Slots: 9
  • Type: 19" Rack Mount
  • Backplane Type: 3 U CompactPCI Serial with Ethernet Star
    • Data Transfer: PCIe Gen3
    • Power per Slot: 40 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Bottom to Top
    • Rack Height: 4 U
    • Power Supply Type: (2) Pluggable PSU
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: PICMG CPCI-S.0 R2.0
    • Depth: 275 mm
    • Height: 177 mm
Catalog #:
24579-421

CPCI System With Pluggable PSU, PSB H.110, 4 U, 8 Slot

  • Product Type: System
  • Number of Slots: 8
  • Type: 19" Rack Mount
  • Backplane Type: 6 U CompactPCI with PSB and H.110
    • Data Transfer: 64-bit PCI Bus; GbE
    • Power per Slot: 40 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Left to Right
    • Rack Height: 4 U
    • Power Supply Type: (2) Pluggable PSU
    • Power Supply Included: No
    • Rear I/O: Yes
    • Complies With: PICMG 2.0 R3.0
    • Depth: 275 mm
    • Height: 177 mm
Catalog #:
24579-135

CPCI System, for Pluggable PSU, Horizontal, 4 U, 8 Slot

  • Product Type: System
  • Number of Slots: 8
  • Type: 19" Rack Mount
  • Backplane Type: 6 U CompactPCI
    • Data Transfer: 64-bit PCI Bus
    • Power per Slot: 40 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Left to Right
    • Rack Height: 4 U
    • Power Supply Type: (2) Pluggable PSU
    • Power Supply Included: No
    • Rear I/O: Yes
    • Complies With: PICMG 2.0 R3.0
    • Depth: 275 mm
    • Height: 177 mm
    • Width: 449 mm
Catalog #:
24579-106