Skip to main content

Please Select Your Country/Language Preferences

CompactPCI and CompactPCI Serial Systems

Products | 1 results

CPCI System With ATX PSU, 6 U, 8 Slot

  • Product Type: System
  • Number of Slots: 8
  • Type: 19" Rack Mount
  • Backplane Type: 6 U CompactPCI
    • Data Transfer: 64-bit PCI Bus
    • Power per Slot: 10 W
    • Input Voltage AC: 100 – 240 V
    • Rack Height: 6 U
    • Power Supply Type: (1) ATX PSU
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: PICMG 2.0 R3.0
    • Depth: 275 mm
    • Height: 265.9 mm
Catalog #:
24579-030