Skip to main content

Please Select Your Country/Language Preferences

CompactPCI and CompactPCI Serial Backplanes

Products | 2 results

CPCI Backplane, 6 U, 8 Slots, 64-Bit, With H.110 Bus

  • Product Type: Backplane
  • Number of Slots: 8
  • Rack Height: 6 U
  • Backplane Type: CompactPCI, 64-bit, H.110 Bus
    • System Slot: Right
    • Slot Width: 4 HP
    • Voltage I/O: 5 V
    • Connector Type: HM 2.0
    • Power Connector Type: Power Bugs for M4 Cable Lugs
    • Utility Connector Type: SMCQ, 12-pin
    • Width: 161.56 mm
Catalog #:
23006-601

CPCI Backplane, 8 Slots, With PSB & H.110 Bus, 2x P47

  • Product Type: Backplane
  • Number of Slots: 8
  • Rack Height: 9 U
  • Backplane Type: CompactPCI, 64-bit, PSB, H.110 Bus
    • System Slot: Left
    • Slot Width: 4 HP
    • Voltage I/O: 5 V
    • Connector Type: HM 2.0
    • Power Connector Type: (2) P47
    • Utility Connector Type: SMCQ, 12-pin
    • Width: 161.56 mm
Catalog #:
23006-611