Skip to main content

Please Select Your Country/Language Preferences

AdvancedTCA Systems

Products | 2 results

ATCA System 300/40 Series, 6 Slot, DC, Replicated Mesh, Bussed IPMB

  • Product Type: System
  • Number of Slots: 6
  • Type: 19" Rack Mount
  • Backplane Type: Triple Replicated Mesh, Bussed IPMB
    • Data Transfer: 40 GbE
    • Power per Slot: 300 W
    • Input Voltage DC: −48 V; −60 V
    • Airflow Direction: Right to Left
    • Rack Height: 5 U
    • Power Supply Type: (2) DC PEM
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: PICMG 3.0 R3.0
    • Depth: 464 mm
    • Height: 222 mm
Catalog #:
11596-160

ATCA System 450/40 Series, 6 Slot, DC, Replicated Mesh, Bussed IPMB

  • Product Type: System
  • Number of Slots: 6
  • Type: 19" Rack Mount
  • Backplane Type: Triple Replicated Mesh, Bussed IPMB
    • Data Transfer: 40 GbE
    • Power per Slot: 450 W
    • Input Voltage DC: −48 V; −60 V
    • Airflow Direction: Right to Left
    • Rack Height: 6 U
    • Power Supply Type: (2) DC PEM
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: PICMG 3.0 R3.0
    • Depth: 406 mm
Catalog #:
11990-202