Skip to main content

Please Select Your Country/Language Preferences

AdvancedTCA Systems

Products | 3 results

ATCA System 450/40 FTR Series, 2 Slot, DC, Node/Node, Bussed IPMB

  • Product Type: System
  • Number of Slots: 2
  • Type: 19" Rack Mount
  • Backplane Type: Node/Node Configuration, Bussed IPMI
    • Data Transfer: 40 GbE
    • Power per Slot: 450 W
    • Input Voltage DC: −48 V; −60 V
    • Airflow Direction: Front to Rear
    • Rack Height: 3 U
    • Power Supply Type: (2) DC Inputs
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: PICMG 3.0 R3.0
    • Height: 448 mm
Catalog #:
11990-800

ATCA System 450/40 Series, 2 Slot, DC, Node/Node

  • Product Type: System
  • Number of Slots: 2
  • Type: 19" Rack Mount
  • Backplane Type: Node/Node Configuration, Bussed IPMI
    • Data Transfer: 40 GbE
    • Power per Slot: 450 W
    • Input Voltage DC: −48 V; −60 V
    • Airflow Direction: Right to Left
    • Rack Height: 3 U
    • Power Supply Type: (2) DC PEM
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: PICMG 3.0 R3.0
    • Depth: 385 mm
Catalog #:
11990-706

ATCA System 450/40 Series, 2 Slot, AC, Node/Node

  • Product Type: System
  • Number of Slots: 2
  • Type: 19" Rack Mount
  • Backplane Type: Node/Node Configuration, Bussed IPMI
    • Data Transfer: 40 GbE
    • Power per Slot: 450 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Right to Left
    • Rack Height: 3 U
    • Power Supply Type: (2) Pluggable AC PSU
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: PICMG 3.0 R3.0
    • Depth: 385 mm
Catalog #:
11990-707