Skip to main content

Please Select Your Country/Language Preferences

AdvancedTCA Systems

Products | 1 results

ATCA System 450/40 FTR Series, 2 Slot, DC, Hub/Hub, Radial IPMB

  • Product Type: System
  • Number of Slots: 2
  • Type: 19" Rack Mount
  • Backplane Type: Hub/Hub Configuration, Radial IPMB
    • Data Transfer: 40 GbE
    • Power per Slot: 450 W
    • Input Voltage DC: −48 V; −60 V
    • Airflow Direction: Front to Rear
    • Rack Height: 3 U
    • Power Supply Type: (2) DC Inputs
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: PICMG 3.0 R3.0
    • Height: 448 mm
Catalog #:
11990-803