Skip to main content

Please Select Your Country/Language Preferences

AdvancedTCA Systems

AdvancedTCA systems provide high data transfer rates, redundancy, different backplane topologies and multiple power input options:

  • 40G or 100G data transfer rate
  • 300W and 450W cooling capacity per slot
  • Slot counts 2, 6 and 14 slots
  • AC, DC or combined AC/DC power input

Products | 1 results

ATCA System 300/40 Series, 14 Slot, DC, Full-Mesh, Radial IPMB

  • Product Type: System
  • Number of Slots: 14
  • Type: 19" Rack Mount
  • Backplane Type: Full Mesh, Radial IPMB
    • Data Transfer: 40 GbE
    • Power per Slot: 300 W
    • Input Voltage DC: −48 V; −60 V
    • Airflow Direction: Front to Rear
    • Rack Height: 13 U
    • Power Supply Type: (2) DC PEM
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: PICMG 3.0 R3.0
    • Depth: 383 mm
Catalog #:
11990-603