Skip to main content

Please Select Your Country/Language Preferences

AdvancedTCA Systems

Products | 2 results

ATCA 450/100 Series, 14 Slot, DC, Dual Dual Star, Radial IPMI

  • Product Type: System
  • Number of Slots: 14
  • Type: 19" Rack Mount
  • Backplane Type: Dual Dual Star, Radial IPMB
    • Data Transfer: 100 GbE
    • Power per Slot: 450 W
    • Input Voltage DC: −48 V; −60 V
    • Airflow Direction: Front to Rear
    • Rack Height: 14 U
    • Power Supply Type: (2) DC PEM
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: PICMG 3.0 R3.0
Catalog #:
11990-141

ATCA System 450/40 Series, 14 Slot, DC, Dual Dual Star, Radial IPMB

  • Product Type: System
  • Number of Slots: 14
  • Type: 19" Rack Mount
  • Backplane Type: Dual Dual Star, Radial IPMB
    • Data Transfer: 40 GbE
    • Power per Slot: 450 W
    • Input Voltage DC: −48 V; −60 V
    • Airflow Direction: Front to Rear
    • Rack Height: 14 U
    • Power Supply Type: (2) DC PEM
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: PICMG 3.0 R3.0
    • Depth: 383 mm
Catalog #:
11990-103