Skip to main content

Please Select Your Country/Language Preferences

AdvancedTCA Systems

Products | 2 results

ATCA System 450/40 Series, 2 Slot, AC, Hub/Hub

  • Product Type: System
  • Number of Slots: 2
  • Type: 19" Rack Mount
  • Backplane Type: Hub/Hub Configuration, Bussed IPMB
    • Data Transfer: 40 GbE
    • Power per Slot: 450 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Right to Left
    • Rack Height: 3 U
    • Power Supply Type: (2) Pluggable AC PSU
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: PICMG 3.0 R3.0
    • Depth: 385 mm
Catalog #:
11990-705

ATCA System 450/40 Series, 2 Slot, AC, Node/Node

  • Product Type: System
  • Number of Slots: 2
  • Type: 19" Rack Mount
  • Backplane Type: Node/Node Configuration, Bussed IPMI
    • Data Transfer: 40 GbE
    • Power per Slot: 450 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Right to Left
    • Rack Height: 3 U
    • Power Supply Type: (2) Pluggable AC PSU
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: PICMG 3.0 R3.0
    • Depth: 385 mm
Catalog #:
11990-707