VMEbus J1 バックプレーン(3U)

Schroff - Asia Pacific の VMEbus J1 バックプレーン(3U) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • In accordance with ANSI/VITA 1-1994 VME64 standard
  • 3 U with J1 plane
  • Active/passive termination switchable via jumpers;passive termination preset
  • Electronic automatic daisy chain (EDC)
  • Outstanding high-frequency noise suppression and very high MTBF values due to ceramic capacitors
  • Linking/separation of digital and chassis GNDs by means of a screw connection
  • Two utility connectors for status signals, two differentconfigurations
  • Supply voltages provided via power bugs (ring tag M4) orFASTON

    Specification:

    VME

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Number of Slots
 
カタログ番号 Number of slots Height U Height mm Width mm Description
カタログ番号 Number of slots Height U Height mm Width mm Description
1 3 128.5 20.2 Electronic Automatic Daisy Chain
2 3 128.5 39.1 Electronic Automatic Daisy Chain
3 3 128.5 59.7 Electronic Automatic Daisy Chain
4 3 128.5 79.8 Electronic Automatic Daisy Chain
5 3 128.5 100.2 Electronic Automatic Daisy Chain
6 3 128.5 120.5 Electronic Automatic Daisy Chain
7 3 128.5 140.8 Electronic Automatic Daisy Chain
8 3 128.5 161.1 Electronic Automatic Daisy Chain
9 3 128.5 181.4 Electronic Automatic Daisy Chain
10 3 128.5 199.2 Electronic Automatic Daisy Chain
11 3 128.5 219.5 Electronic Automatic Daisy Chain
12 3 128.5 242.4 Electronic Automatic Daisy Chain
13 3 128.5 260.2 Electronic Automatic Daisy Chain
15 3 128.5 303.4 Electronic Automatic Daisy Chain
17 3 128.5 341.4 Electronic Automatic Daisy Chain
18 3 128.5 364.3 Electronic Automatic Daisy Chain
20 3 128.5 405.0 Electronic Automatic Daisy Chain
21 3 128.5 425.3 Electronic Automatic Daisy Chain