VME64x-ベースシステム、7スロット、リアI/Oなし

Schroff - Asia Pacific の VME64x-ベースシステム、7スロット、リアI/Oなし の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
カタログ番号: 10836-050
Back To Product
  • Display module for DC operating voltages and fan alarm
  • Tower system for vertical board mounting with board format; Front: 6 U, 160 mm deep
  • Backplane VME64x7 slot, 6 U, without P0 plug
  • PSU, open frame, 560 W (400 W at < 180 VAC)
  • Heat dissipation by 2 fans, from front to rear; temperature‐controlled with fan control module (FCM)
  • Option to mount a 5.25'' DVD drive unit

    Delivery Includes:

    completely assembled, wired and tested

    Note:

    Modified systems available on requestSystem in accordance with IEC 60297‐3‐101, 102, 103; IEEE 1101.1, 1101.10/11; backplane conforms to VITA 1.1‐1997

    Specification:

    VME64x

    Form factor:

    Tower cases

    Rear I/O:

    No

    Number of slots:

    7

Select product specifications before modifying or adding to project list or requesting a quote.

* 国/地域:
価格および在庫状況を見る 価格および在庫状況を見る

テクニカルデータ

Depth mm 500.0
Height mm 496.25
Number of slots 7
Width mm 177.0
Description without Rear I/O
Height U 4
Width HP 84
Board height 6

配達方法:

アイテム 数量 説明
1 1 Tower system based on ratiopacPRO case, shielded, 500 mm deep, lateral parts in RAL 9006; handle, front frame and feet in RAL 7016
2 7 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical board mounting (6 U, 160 mm deep)
3 1 Backplane VME64x for 6 U boards, 7 slots, without P0 plug (part no. 23001‐507)
4 1 Power supply unit, open frame; 560 W (400 W at < 180 VAC; part no. 11098‐212)
5 2 Fan; speed‐controlled; for ventilation of boards
6 1 Fan control module (FCM) for fan monitoring/regulating  (part no. 23207‐021)
7 1 Front panel, perforated, 4 U
8 1 Display module; mains switch
9 1 AC mains input (IEC 320‐C14 plug), mains filter, mains fuse
10 1 Module to accomodate a 5.25'' DVD drive unit
11 1 Cable harness to connect all system components

付属品

アイテム
Thmbnail Image Equipment cable, SCHUKO/UTE - IEC 320, angled, SCHUKO/UTE connector / plug, IEC 320 female connector, 2,5 m, grey, 1 piece 60704-020 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Equipment cable USA, USA connector, IEC 60320 female connector, 2 m, black, 1 piece 60103-141 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Equipment cable SCHUKO/UTE, SCHUKO/UTE plug, IEC 60320 socket, 2.5 m, grey, 1 piece 60103-131 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Mains cable, BS, British Standard plug, IEC 60320 C13 socket, 2.5 m, black, 1 piece 60103-137 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Mains cable, IEC, IEC 60320 C14 plug, iEC 60320 C13 socket, 2.5 m, black, 1 piece 60197-053 プロジェクトリストにアイテムを追加 add item to project list