VME64x-ベースシステム、1U 2スロット、リアI/O付

Schroff - Asia Pacific の VME64x-ベースシステム、1U 2スロット、リアI/O付 の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
カタログ番号: 20836-145
Back To Product
  • ATX PSU, 250 W
  • System for horizontal board mounting with board formats; Front: 6 U, 160 mm deep; Rear, rear I/O: 6 U, 80 mm deep
  • Fan monitoring and voltage display
  • Backplane VME64x2 slot, 6 U, with P0 plug
  • Heat dissipation by pull‐out hot‐swap fan unit, from right to left

    Delivery Includes:

    completely assembled, wired and tested

    Note:

    Modified systems available on requestSystem in accordance with IEC 60297‐3‐101, 102, 103; IEEE 1101.1, 1101.10/11; backplane conforms to VITA 1.1‐1997

    Specification:

    VME64x

    Form factor:

    Rackmount

    Power type:

    ATX

    Rear I/O:

    Yes

    Number of slots:

    2

Select product specifications before modifying or adding to project list or requesting a quote.

* 国/地域:
価格および在庫状況を見る 価格および在庫状況を見る

テクニカルデータ

Depth mm 277.5
Height mm 44.45
Number of slots 2
Width mm 449.0
Material Al
Power W 200.0
Description VME64xbus subrack system
Height U 1
Width HP 84
Board height 6

配達方法:

アイテム 数量 説明
1 1 Shielded 19'' chassis, steel plate, black powder‐coated (RAL 9005)
2 2 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to right), for horizontal mounting of rear I/O boards (6 U, 160 mm deep)
3 2 Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to right), for horizontal mounting of rear I/O boards (6 U, 80 mm deep)
4 1 Backplane VME64x for 6 U boards, 2 slot, with P0 plug, with connector plug for fan unit and ATX PSU
5 1 ATX power supply; 250 W; wide range input 100 ... 240 VAC, output 3.3 V/14 A, 5 V/23 A, 12 V/16 A, ‐12 V/0.5 A; with IEC connector; mains switch; fan
6 1 Hot‐swap fan unit with 4 fans; incl. fan monitoring and voltage display
7 1 DC switch (with LED), switches off only the DC output of the power supply unit, power ON
8 1 Cable harness to connect all system components

付属品

アイテム
Thmbnail Image Equipment cable, SCHUKO/UTE - IEC 320, angled, SCHUKO/UTE connector / plug, IEC 320 female connector, 2,5 m, grey, 1 piece 60704-020 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Equipment cable USA, USA connector, IEC 60320 female connector, 2 m, black, 1 piece 60103-141 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Mains cable, IEC, IEC 60320 C14 plug, iEC 60320 C13 socket, 2.5 m, black, 1 piece 60197-053 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Equipment cable SCHUKO/UTE, SCHUKO/UTE plug, IEC 60320 socket, 2.5 m, grey, 1 piece 60103-131 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Mains cable, BS, British Standard plug, IEC 60320 C13 socket, 2.5 m, black, 1 piece 60103-137 プロジェクトリストにアイテムを追加 add item to project list