VME64x-ベースシステム、10U 21スロット、リアI/O付

Schroff - Asia Pacific の VME64x-ベースシステム、10U 21スロット、リアI/O付 の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
カタログ番号: 20836-220
Back To Product
  • PSU, open frame, 1000 W,Netzgerät, Open Frame, 1000 W
  • Display module for DC operating voltages, fan and temperature alarm,Anzeigemodul für DC‐Betriebsspannungen, Lüfter‐ und Temperaturalarm
  • Backplane VME64x21 slot, 6+1 U, with P0 plug,Backplane VME64x21 Slot, 6+1 HE, mit P0‐Stecker
  • Heat dissipation by 2 pull‐out fan units, from front to rear; temperature‐controlled by fan control module (FCM)
  • System for vertical board mounting with board formats; Front: 6 U, 160 mm deep; Rear, rear I/O: 6 U, 80 mm deep

    Delivery Includes:

    completely assembled, wired and tested

    Note:

    Modified systems available on requestSystem in accordance with IEC 60297‐3‐101, 102, 103; IEEE 1101.1, 1101.10/11; backplane conforms to VITA 1.1‐1997

    Specification:

    VME64x

    Form factor:

    Rackmount

    Rear I/O:

    Yes

    Number of slots:

    10

Select product specifications before modifying or adding to project list or requesting a quote.

* 国/地域:
価格および在庫状況を見る 価格および在庫状況を見る

テクニカルデータ

Depth mm 456.5
Height mm 443.7
Number of slots 21
Width mm 449.0
Material Al
Power W 1000.0
Description VME64x bus subrack unit
Height U 10
Width HP 84
Board height 6

配達方法:

アイテム 数量 説明
1 1 Shielded 19'' chassis, Al, with plain top cover and base plate; front handles (RAL 7016), 19'' bracket, front panels (RAL 9006)
2 21 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical board mounting (6 U, 160 mm deep)
3 21 Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom), for vertical mounting of rear I/O boards (6 U, 80 mm deep)
4 1 VME64x backplane for 6 U boards + 1 U, 21 slots, with P0 connector
5 1 Power supply unit, open frame; 1000 W; wide range input, 100 ... 240 VAC output 3.3 V/60 A, 5 V/120 A, 12 V/17 A, ‐12 V/17 A; mounted fan
6 2 Fan module with speed‐controlled radial fan (500 m³/h = 295 cfm each) for ventilation of boards; mounted behind hinged front panel (2 U)
7 1 Air filter
8 1 Fan control module (FCM) for fan monitoring/regulating (part no. 23207‐021)
9 1 Front panel, hinged, 2 U, 84 HP
10 1 Display module; mains switch, DC
11 1 Front panel, hinged, perforated, 2 U, 84 HP
12 1 AC mains input (IEC 320‐C14 plug), mains filter, mains fuse
13 1 Cable harness to connect all system components

付属品

アイテム
Thmbnail Image Equipment cable, SCHUKO/UTE - IEC 320, angled, SCHUKO/UTE connector / plug, IEC 320 female connector, 2,5 m, grey, 1 piece 60704-020 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Equipment cable SCHUKO/UTE, SCHUKO/UTE plug, IEC 60320 socket, 2.5 m, grey, 1 piece 60103-131 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Mains cable, BS, British Standard plug, IEC 60320 C13 socket, 2.5 m, black, 1 piece 60103-137 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Equipment cable USA, USA connector, IEC 60320 female connector, 2 m, black, 1 piece 60103-141 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Mains cable, IEC, IEC 60320 C14 plug, iEC 60320 C13 socket, 2.5 m, black, 1 piece 60197-053 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Mezzanine Front Panel ( for PMC), anodized AL, optional shielding, PU 10 pieces 20835-889 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Front panel, front anodized and rear colourless chromated, shieldable (stainless steel), screw assembly, 1 piece (SPQ 5) 20846-448 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Plug in unit kit, front anodized and rear conductive, shielded (textile), front assembly, with IEL handle, PU 1 kit 20848-592 プロジェクトリストにアイテムを追加 add item to project list