VME64x-ベースシステム、 2U 4スロット、リアI/O付

Schroff - Asia Pacific の VME64x-ベースシステム、 2U 4スロット、リアI/O付 の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
カタログ番号: 20836-245
Back To Product
  • Fan monitoring and voltage display
  • Power backplane to PICMG 2.11 (P 47), prepared for installation of two 19'' compatible PSUs, 250 W (3 U, 8 HP)
  • System for horizontal board mounting with board formats; Front: 6 U, 160 mm deep; Rear, rear I/O: 6 U, 80 mm deep
  • Heat dissipation by pull‐out hot‐swap fan unit, from left to right
  • Backplane VME64x4 slot, 6 U, with P0 plug

    Delivery Includes:

    completely assembled, wired and tested

    Note:

    Modified systems available on requestSystem in accordance with IEC 60297‐3‐101, 102, 103; IEEE 1101.1, 1101.10/11; backplane conforms to VITA 1.1‐1997

    Specification:

    VME64x

    Form factor:

    Rackmount

    Power type:

    Compatible 19''

    Rear I/O:

    Yes

    Number of slots:

    4

Select product specifications before modifying or adding to project list or requesting a quote.

* 国/地域:
価格および在庫状況を見る 価格および在庫状況を見る

テクニカルデータ

Depth mm 277.5
Height mm 88.1
Number of slots 4
Width mm 449.0
Material Al
Description VME64xbus subrack system
Height U 2
Width HP 84
Board height 6

配達方法:

アイテム 数量 説明
1 1 Shielded 19'' chassis, steel plate, black powder‐coated (RAL 9005)
2 4 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to right), for horizontal mounting of rear I/O boards (6 U, 160 mm deep)
3 4 Rear slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to right), for horizontal mounting of rear I/O boards (6 U, 80 mm deep)
4 1 Backplane VME64x for 6 U boards, 4 slots, with P0 plug (part no. 23001‐534), power backplane, 2 x P47 plug (part no. 23098‐115)
5 1 Installation space 3 U, 8 HP for two 19'' compatible PSUs
6 1 Hot‐swap fan unit with 2 fans (12 VDC); incl. fan monitoring and voltage display
7 1 AC mains input module (IEC 320‐C14 plug, mains filter, mains switch, mains fuse)
8 1 Cable harness to connect all system components
9 1 3 U, 8 HP front panel, front mounted

付属品

アイテム
Thmbnail Image AC/DC switched mode power supply Quad, 250 W, 3.3 V/40 A, 5 V/40 A, 12 V/5.5 A, -12 V/2 A; 1 piece 13100-141 プロジェクトリストにアイテムを追加 add item to project list