VME-ベースシステム、 7U, 12スロット

Schroff - Asia Pacific の VME-ベースシステム、 7U, 12スロット の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
カタログ番号: 20836-715
Back To Product
  • System for vertical board mounting with board format, Front: 6 U, 160 mm deep
  • Heat dissipation by pull‐out hot‐swap fan unit, from bottom to top; filter mat; temperature‐controlled by fan control module (FCM)
  • PSU, open frame, 444 W (400 W at < 180 VAC)
  • Backplane VME12 slot, 6 U, J1/J2 monolithic
  • Display module for DC operating voltages, fan and temperature alarm

    Delivery Includes:

    completely assembled, wired and tested

    Note:

    Modified systems available on requestSystem in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; Backplane konform zu VITA 1.1‐1994

    Specification:

    VMEbus

    Form factor:

    Rackmount

    Power type:

    ATX

    Rear I/O:

    No

    Number of slots:

    12

Select product specifications before modifying or adding to project list or requesting a quote.

* 国/地域:
価格および在庫状況を見る 価格および在庫状況を見る

テクニカルデータ

Depth mm 355.0
Height mm 310.35
Number of slots 12
Width mm 449.0
Material Al
Power W 450.0
Description VME bus subrack unit
Height U 7
Width HP 84
Board height 6

配達方法:

アイテム 数量 説明
1 1 Shielded 19'' chassis, Al; 19'' bracket, with plain top cover and base plate (RAL 9006); front handles (RAL 7016)
2 12 Front slot; IEEE guide rails, incl. ESD clips (ESD clips fitted to bottom front), for vertical board mounting (6 U, 160 mm deep)
3 1 Backplane VME for 6 U boards, 12 slots, J1/J2 monolithic (part no. 23001‐072)
4 1 Power supply unit, open frame; 444 W (400 W at < 180 VAC; part no. 11098‐267)
5 1 Hot‐swap fan tray with 3 fans, pull‐out, 1 U; air filter; temperature‐dependent speed control
6 1 Fan control module (FCM) for fan monitoring/regulating (part no. 23207‐028)
7 1 Front panel 6 U, 36 HP
8 1 AC mains input (IEC 320‐C14 plug), mains filter, mains fuse, mains switch
9 1 Rear panel, hinged, Al, 6 U, 84 HP
10 1 Cable harness to connect all system components

付属品

アイテム
Thmbnail Image Equipment cable USA, USA connector, IEC 60320 female connector, 2 m, black, 1 piece 60103-141 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Mains cable, IEC, IEC 60320 C14 plug, iEC 60320 C13 socket, 2.5 m, black, 1 piece 60197-053 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Equipment cable, SCHUKO/UTE - IEC 320, angled, SCHUKO/UTE connector / plug, IEC 320 female connector, 2,5 m, grey, 1 piece 60704-020 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Equipment cable SCHUKO/UTE, SCHUKO/UTE plug, IEC 60320 socket, 2.5 m, grey, 1 piece 60103-131 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Mains cable, BS, British Standard plug, IEC 60320 C13 socket, 2.5 m, black, 1 piece 60103-137 プロジェクトリストにアイテムを追加 add item to project list
Thmbnail Image Air filter, consists of filter holder (item 1) and filter mat (item 2), PU 1 kit 24579-033 プロジェクトリストにアイテムを追加 add item to project list