サイドパネル (Varistar)、IP55用ねじ止め

Schroff - Asia Pacific の サイドパネル (Varistar)、IP55用ねじ止め の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Includes earthing
  • St, 1 mm

    Product family:

    Varistar

    Accessory category:

    Side panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
Color
 
カタログ番号 Height U Height mm Depth mm Colour Description Description Qty Product status
カタログ番号 Height U Height mm Depth mm Colour Description Description Qty Product status
24 1200.0 600.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
24 1200.0 600.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
24 1200.0 800.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
24 1200.0 800.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
24 1200.0 900.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
24 1200.0 900.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
24 1200.0 1000.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
24 1200.0 1000.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
24 1200.0 1100.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
24 1200.0 1100.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
24 1200.0 1200.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
24 1200.0 1200.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
29 1400.0 600.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
29 1400.0 600.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
29 1400.0 800.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
29 1400.0 800.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
33 1600.0 600.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
33 1600.0 600.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
33 1600.0 800.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
33 1600.0 800.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
33 1600.0 900.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces phasing-out
38 1800.0 600.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
38 1800.0 600.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
38 1800.0 800.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
38 1800.0 800.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
42 2000.0 300.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
42 2000.0 300.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
42 2000.0 600.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
42 2000.0 600.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
42 2000.0 800.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
42 2000.0 800.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
42 2000.0 900.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
42 2000.0 900.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
42 2000.0 1000.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
42 2000.0 1000.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
42 2000.0 1000.0 RAL 9003 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
42 2000.0 1100.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
42 2000.0 1100.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
42 2000.0 1200.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
42 2000.0 1200.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
42 2000.0 1200.0 RAL 9003 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
47 2200.0 300.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
47 2200.0 300.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
47 2200.0 600.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
47 2200.0 600.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
47 2200.0 800.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
47 2200.0 800.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
47 2200.0 900.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
47 2200.0 900.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
47 2200.0 1000.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
47 2200.0 1000.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
47 2200.0 1000.0 RAL 9003 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
47 2200.0 1100.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
47 2200.0 1100.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
47 2200.0 1200.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
47 2200.0 1200.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
47 2200.0 1200.0 RAL 9003 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
52 2450.0 1000.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
52 2450.0 1000.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
52 2450.0 1000.0 RAL 9003 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
52 2450.0 1100.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
52 2450.0 1100.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
52 2450.0 1100.0 RAL 9003 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
52 2450.0 1200.0 RAL 7021 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
52 2450.0 1200.0 RAL 7035 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -
52 2450.0 1200.0 RAL 9003 screw fixed for IP 55 St, 1 mm, incl. GND/earthing PU 2 pieces -