ServCite Compute Sled

Schroff - Asia Pacific の ServCite Compute Sled の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Designed to the OCP accepted CG-OpenRack-19 specification
  • 2 U half width Compute Sled for ServCite rack Systems
  • Optical blind mate rear payload and management connectors
  • 12 VDC blind mate connector on the rear side
  • Integrated temperature contolled 80 mm fans
  • Sled is hot swappable with no requirement to disconnect cables
  • Designed for NEBS level 3
  • 2 x Half SSI Intel Server board with 2 CPUs installed

Select product specifications before modifying or adding to project list or requesting a quote.

Type
 
カタログ番号 OS / Flash-Disk Height U Width Depth mm Input Network IO Air flow Server Board Processor DIMMS Storage Transmission rate (data level) Transmission rate (management)
カタログ番号 OS / Flash-Disk Height U Width Depth mm Input Network IO Air flow Server Board Processor DIMMS Storage Transmission rate (data level) Transmission rate (management)
2 x 512 GB M.2 NVMe SSD 2 Half width 780.0 12 VDC blind-mate busbar connector on the back HBMT fiber optics connector, 4 positions at rear side Cooling from front to back with 2 x 80 mm fans 2 x Intel BBS2600TPR 4 x Intel Xeon E5-2630L v3, 8 cores @ 1.8 GHz 16 x 16 GB DDR4 DIMM288 with ECC, 8 x on each server board 4 x 2 TB SSD 4 x 10 GbE 4 x 1 GbE
2 x 512 GB M.2 NVMe SSD 2 Half width 780.0 12 VDC blind-mate busbar connector on the back HBMT fiber optics connector, 4 positions at rear side Cooling from front to back with 2 x 80 mm fans 2 x Intel S2600BPB 4 x Intel Xeon Gold E5-6140 v5, 18 cores @ 2.3 GHz 24 x 32 GB DDR4 DIMM288 with ECC, 12 x on each server board 4 x 2 TB SSD 4 x 25 GbE 4 x 1 GbE