RatiopacPRO AIR、コンプリートケース、シールドなし、デスクトップ

Schroff - Asia Pacific の RatiopacPRO AIR、コンプリートケース、シールドなし、デスクトップ の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Case with cover strip; with pre-mounted components foreuroboards and backplane with insulation strip; no visiblescrews
  • The case has 2 x 1/2 U clearance for ventilation
  • Symmetrical design, identical front and rear honeycomb gridventilation in top cover and base plate

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Application:

    Desktop

    Options:

    Front Trim

    Cooling:

  • Option for fan cooling
  • Perforated
  • Disposition:

    Complete case

    Note:

  • Modifications (special colours or sizes)
  • Custom solutions (cut-outs in top cover, base plate or side panels)
  • Assembly service from 1 piece

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
カタログ番号 Height U For case height [U] Height mm Board height Width HP Width mm Depth mm Depth D mm
カタログ番号 Height U For case height [U] Height mm Board height Width HP Width mm Depth mm Depth D mm
4 4 177.8 3 28 164.3 255.5 255.5
4 4 177.8 3 42 235.54 255.5 255.5
4 4 177.8 3 42 235.54 315.5 315.5
4 4 177.8 3 63 342.42 315.5 315.5
4 4 177.8 3 84 448.9 315.5 315.5
4 4 177.8 3 84 448.9 375.5 375.5
4 4 177.8 3 84 448.9 435.5 435.5
7 7 311.15 6 42 - 315.5 315.5
7 7 311.15 6 63 342.42 315.5 315.5
7 7 311.15 6 84 448.9 315.5 315.5
7 7 311.15 6 84 448.9 375.5 375.5
7 7 311.15 6 84 448.9 435.5 435.5