RatiopacPRO AIR、コンプリートケース、シールドあり、デスクトップ

Schroff - Asia Pacific の RatiopacPRO AIR、コンプリートケース、シールドあり、デスクトップ の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Case with cover strip; with pre-mounted components foreuroboards and backplane with insulation strip; no visiblescrews
  • Symmetrical design, identical front and rear honeycomb gridventilation in top cover and base plate
  • Case with integrated ventilation (2 x 1/2 U)

    EMC Shielding:

    Shielded

    Application:

    Desktop

    Options:

    Front Trim

    Cooling:

  • Option for fan cooling
  • Perforated
  • Disposition:

    Complete case

    Note:

  • Modifications (special colours or sizes)
  • Custom solutions (cut-outs in top cover, base plate or side panels)
  • Assembly service from 1 piece

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
カタログ番号 Depth mm Height mm Width mm Depth D mm Description For case height [U] Height U Width HP Board height
カタログ番号 Depth mm Height mm Width mm Depth D mm Description For case height [U] Height U Width HP Board height
255.5 177.8 164.3 255.5 ratiopacPRO air 4 4 28 3
255.5 177.8 235.54 255.5 ratiopacPRO air 4 4 42 3
315.5 177.8 235.54 315.5 ratiopacPRO air 4 4 42 3
315.5 177.8 342.42 315.5 ratiopacPRO air 4 4 63 3
315.5 177.8 448.9 315.5 ratiopacPRO air 4 4 84 3
375.5 177.8 448.9 375.5 ratiopacPRO air 4 4 84 3
435.5 177.8 448.9 435.5 ratiopacPRO air 4 4 84 3
315.5 311.15 235.54 315.5 ratiopacPRO air 7 7 42 6
315.5 311.15 342.42 315.5 ratiopacPRO air 7 7 63 6
315.5 311.15 448.9 315.5 ratiopacPRO air 7 7 84 6
375.5 311.15 448.9 375.5 ratiopacPRO air 7 7 84 6
435.5 311.15 448.9 435.5 ratiopacPRO air 7 7 84 6