RatiopacPRO AIR、ケース、シールドなし、ラックマウント

Schroff - Asia Pacific の RatiopacPRO AIR、ケース、シールドなし、ラックマウント の画像
+ / - イメージ上にマウスをホバーしてズーム
  • The case has 2 x 1/2 U clearances for ventilation beneath andabove the board cage
  • version with 19'' mounting brackets
  • Online download of 3D CAD data
  • For board depth 160 mm, 220 mm, 280 mm, and 340 mm(depending on case depth)
  • Symmetrical design, identical front and rear side
  • Cases for individual assembly with 19'' standard components orspecific internal mounting, e.g. with mounting plate
  • Unshielded (EMC shielding retrofittable)

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Application:

    Rack mount

    Options:

    19'' mounting brackets

    Cooling:

  • Option for fan cooling
  • Perforated
  • Disposition:

    Case only

    Note:

  • Modifications (special colours or sizes)
  • Custom solutions (cut-outs in top cover, base plate or side panels)
  • Assembly service from 1 piece

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
カタログ番号 Depth mm Height mm Width mm Depth D mm For case height [U] Height U Width HP
カタログ番号 Depth mm Height mm Width mm Depth D mm For case height [U] Height U Width HP
255.5 177.8 448.9 255.5 4 4 84
315.5 177.8 448.9 315.5 4 4 84
375.5 177.8 448.9 375.5 4 4 84
435.5 177.8 448.9 435.5 4 4 84
495.5 177.8 448.9 495.5 4 4 84
255.5 222.25 448.9 255.5 5 5 84
315.5 222.25 448.9 315.5 5 5 84
375.5 222.25 448.9 375.5 5 5 84
435.5 222.25 448.9 435.5 5 5 84
495.5 222.25 448.9 495.5 5 5 84
255.5 311.15 448.9 255.5 7 7 84
315.5 311.15 448.9 315.5 7 7 84
375.5 311.15 448.9 375.5 7 7 84
435.5 311.15 448.9 435.5 7 7 84
495.5 311.15 448.9 495.5 7 7 84