RatiopacPRO、ケース、シールドなし、ハンドル付ラックマウント

Schroff - Asia Pacific の RatiopacPRO、ケース、シールドなし、ハンドル付ラックマウント の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Designed for insertion/extractor handles in accordance with IEC 60297-3-102 and IEEE 1101.10 for CompactPCI and VME64x applications
  • Cases for individual assembly with 19'' standard components orspecific internal mounting, e.g. with mounting plate
  • version with 19'' mounting brackets with front handles
  • Symmetrical design, identical front and rear side
  • Unshielded (EMC shielding retrofittable)
  • For board depth 160 mm, 220 mm, 280 mm, and 340 mm(depending on case depth)
  • No visible screws; cladding parts removable without tools

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Application:

  • Rack mount
  • Portable
  • Options:

    19" mounting brackets with handles

    Cooling:

    Perforated

    Disposition:

    Case only

    Note:

  • Modifications (special colours or sizes)
  • Custom solutions (cut-outs in top cover, base plate or side panels)
  • Assembly service from 1 piece

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
 
カタログ番号 Height mm Width mm Depth D mm For case height [U] Height U Width HP
カタログ番号 Height mm Width mm Depth D mm For case height [U] Height U Width HP
88.1 448.9 255.5 2 2 84
88.1 448.9 315.5 2 2 84
88.1 448.9 375.5 2 2 84
88.1 448.9 435.5 2 2 84
88.1 448.9 495.5 2 2 84
132.6 448.9 255.5 3 3 84
132.6 448.9 315.5 3 3 84
132.6 448.9 375.5 3 3 84
132.6 448.9 435.5 3 3 84
132.6 448.9 495.5 3 3 84
177.0 448.9 255.5 4 4 84
177.0 448.9 315.5 4 4 84
177.0 448.9 375.5 4 4 84
177.0 448.9 435.5 4 4 84
177.0 448.9 495.5 4 4 84
265.2 448.9 255.5 6 6 84
265.2 448.9 315.5 6 6 84
265.2 448.9 375.5 6 6 84
265.2 448.9 435.5 6 6 84
265.2 448.9 495.5 6 6 84