RatiopacPRO、ケース、シールドなし、ハンドル付ラックマウント

Schroff - Asia Pacific の RatiopacPRO、ケース、シールドなし、ラックマウントAC の画像
+ / - イメージ上にマウスをホバーしてズーム
  • version with 19'' mounting brackets
  • Designed for insertion/extractor handles in accordance with IEC 60297‐3‐102 and IEEE 1101.10 for CompactPCI and VME64x applications
  • For board depth 160 mm, 220 mm, 280 mm, and 340 mm(depending on case depth)
  • Symmetrical design, identical front and rear side
  • Unshielded (EMC shielding retrofittable)
  • Cases for individual assembly with 19'' standard components orspecific internal mounting, e.g. with mounting plate
  • No visible screws; cladding parts removable without tools

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Application:

    Rack mount

    Options:

    19'' mounting brackets

    Cooling:

    Perforated

    Disposition:

    Case only

    Note:

  • Modifications (special colours or sizes)
  • Custom solutions (cut-outs in top cover, base plate or side panels)
  • Assembly service from 1 piece

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
Configuration
 
カタログ番号 Depth mm Height mm Width mm Depth D mm For case height [U] Height U Width HP
カタログ番号 Depth mm Height mm Width mm Depth D mm For case height [U] Height U Width HP
255.5 88.1 448.9 255.5 2 2 84
315.5 88.1 448.9 315.5 2 2 84
375.5 88.1 448.9 375.5 2 2 84
435.5 88.1 448.9 435.5 2 2 84
495.5 88.1 448.9 495.5 2 2 84
255.5 132.6 448.9 255.5 3 3 84
315.5 132.6 448.9 315.5 3 3 84
375.5 132.6 448.9 375.5 3 3 84
435.5 132.6 448.9 435.5 3 3 84
495.5 132.6 448.9 495.5 3 3 84
255.5 177.0 448.9 255.5 4 4 84
315.5 177.0 448.9 315.5 4 4 84
375.5 177.0 448.9 375.5 4 4 84
435.5 177.0 448.9 435.5 4 4 84
495.5 177.0 448.9 495.5 4 4 84
255.5 201.3 448.9 255.5 5 5 84
255.5 201.3 448.9 255.5 5 5 84
315.5 201.3 448.9 315.5 5 5 84
315.5 201.3 448.9 315.5 5 5 84
375.5 201.3 448.9 375.5 5 5 84
375.5 201.3 448.9 375.5 5 5 84
435.5 201.3 448.9 435.5 5 5 84
435.5 201.3 448.9 495.5 5 5 84
495.5 201.3 448.9 495.5 5 5 84
495.5 201.3 448.9 495.5 5 5 84
255.5 265.2 448.9 255.5 6 6 84
315.5 265.2 448.9 315.5 6 6 84
375.5 265.2 448.9 375.5 6 6 84
435.5 265.2 448.9 435.5 6 6 84
495.5 265.2 448.9 495.5 6 6 84