RatiopacPRO、ケース、シールドなし、デスクトップ

Schroff - Asia Pacific の RatiopacPRO、ケース、シールドなし、デスクトップ の画像
+ / - イメージ上にマウスをホバーしてズーム
  • For board depth 160 mm, 220 mm, 280 mm, and 340 mm(depending on case depth)
  • Symmetrical design, identical front and rear side
  • version with cover strips
  • Unshielded (EMC shielding retrofittable)
  • Cases for individual assembly with 19'' standard components orspecific internal mounting, e.g. with mounting plate
  • Designed for insertion/extractor handles in accordance with IEC 60297-3-102 and IEEE 1101.10 for CompactPCI and VME64x applications

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Application:

    Desktop

    Options:

    Front Trim

    Cooling:

    Perforated

    Disposition:

    Case only

    Note:

  • Modifications (special colours or sizes)
  • Custom solutions (cut-outs in top cover, base plate or side panels)
  • Assembly service from 1 piece

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Depth mm
 
カタログ番号 Depth mm Height mm Width mm Depth D mm For case height [U] Height U Width HP
カタログ番号 Depth mm Height mm Width mm Depth D mm For case height [U] Height U Width HP
255.5 88.1 164.3 255.5 2 2 28
315.5 88.1 164.3 315.5 2 2 28
255.5 88.1 235.54 255.5 2 2 42
315.5 88.1 235.54 315.5 2 2 42
375.5 88.1 235.54 375.5 2 2 42
255.5 88.1 342.42 255.5 2 2 63
315.5 88.1 342.42 315.5 2 2 63
375.5 88.1 342.42 375.5 2 2 63
255.5 88.1 448.9 255.5 2 2 84
315.5 88.1 448.9 315.5 2 2 84
375.5 88.1 448.9 375.5 2 2 84
435.5 88.1 448.9 435.5 2 2 84
495.5 88.1 448.9 495.5 2 2 84
255.5 132.6 164.3 255.5 3 3 28
315.5 132.6 164.3 315.5 3 3 28
255.5 132.6 235.54 255.5 3 3 42
315.5 132.6 235.54 315.5 3 3 42
375.5 132.6 235.54 375.5 3 3 42
255.5 132.6 342.42 255.5 3 3 63
315.5 132.6 342.42 315.5 3 3 63
375.5 132.6 342.42 375.5 3 3 63
255.5 132.6 448.9 255.5 3 3 84
315.5 132.6 448.9 315.5 3 3 84
375.5 132.6 448.9 375.5 3 3 84
435.5 132.6 448.9 435.5 3 3 84
495.5 132.6 448.9 495.5 3 3 84
255.5 177.0 164.3 255.5 4 4 28
315.5 177.0 164.3 315.5 4 4 28
255.5 177.0 235.54 255.5 4 4 42
315.5 177.0 235.54 315.5 4 4 42
375.5 177.0 235.54 375.5 4 4 42
255.5 177.0 342.42 255.5 4 4 63
315.5 177.0 342.42 315.5 4 4 63
375.5 177.0 342.42 375.5 4 4 63
255.5 177.0 448.9 255.5 - 4 84
315.5 177.0 448.9 315.5 4 4 84
375.5 177.0 448.9 375.5 4 4 84
435.5 177.0 448.9 435.5 4 4 84
495.5 177.0 448.9 495.5 4 4 84
255.5 201.25 164.3 255.5 5 5 28
255.5 201.25 164.3 255.5 5 5 28
315.5 201.25 164.3 315.5 5 5 28
315.5 201.25 164.3 315.5 5 5 28
255.5 201.25 235.54 255.5 5 5 42
255.5 201.25 235.54 255.5 5 5 42
315.5 201.25 235.54 315.5 5 5 42
315.5 201.25 235.54 315.5 5 5 42
375.5 201.25 235.54 375.5 5 5 42
375.5 201.25 235.54 375.5 5 5 42
255.5 201.25 342.42 255.5 5 5 63
255.5 201.25 342.42 255.5 5 5 63
315.5 201.25 342.42 315.5 5 5 63
315.5 201.25 342.42 315.5 5 5 63
375.5 201.25 342.42 375.5 5 5 63
375.5 201.25 342.42 375.5 5 5 63
255.5 201.25 448.9 255.5 5 5 84
255.5 201.25 448.9 255.5 5 5 84
315.5 201.25 448.9 315.5 5 5 84
315.5 201.25 448.9 315.5 5 5 84
375.5 201.25 448.9 375.5 5 5 84
375.5 201.25 448.9 375.5 5 5 84
435.5 201.25 448.9 435.5 5 5 84
435.5 201.25 448.9 435.5 5 5 84
495.5 201.25 448.9 495.5 5 5 84
495.5 201.25 448.9 495.5 5 5 84
255.5 265.2 164.3 255.5 6 6 28
315.5 265.2 164.3 315.5 6 6 28
255.5 265.2 235.54 225.5 6 6 42
315.5 265.2 235.54 315.5 6 6 42
375.5 265.2 235.54 375.5 6 6 42
255.5 265.2 342.42 255.5 6 6 63
315.5 265.2 342.42 315.5 6 6 63
375.5 265.2 342.42 375.5 6 6 63
255.5 265.2 448.9 255.5 6 6 84
315.5 265.2 448.9 315.5 6 6 84
375.5 265.2 448.9 375.5 6 6 84
435.5 265.2 448.9 435.5 6 6 84
495.5 265.2 448.9 495.5 6 6 84