PXI system, 4 U, 8 slot, 44 HP, with ATX power supply

Schroff - Asia Pacific の PXI system, 4 U, 8 slot, 44 HP, with ATX power supply の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
カタログ番号: 14579-008
Back To Product
  • PXI desktop chassis, 4 U, 44 HP
  • PXI backplane, 8 slot, 3 HE, 64 bit, system slot left
  • Heat dissipation to rear from below
  • ATX power supply 400 W, wide-range AC input with power switch on the back of the device
  • Backplane with clock switching internal / external

    Description:

    3 / 4 U

    Delivery Includes:

    completely assembled, wired and tested

    Power type:

    ATX

    Rear I/O:

    No

    Maximum system bandwidth GB/s:

    528

    Note:

  • System in accordance with IEC 60297‐-3‐-101, ‐-102, ‐-103; IEEE 1101.1, 1101.10/11); Backplane, conforms to PICMG rev. 3.0 and PXI 2.0
  • Modified systems available on request
  • Specification:

    PXI

    Form factor:

    Desktop

    Power per Slot:

    30

    Number of slots:

    8

    Number of PXI Express slots:

    0

    Number of hybrid slots:

    0

    Number of PXI slots:

    7

Select product specifications before modifying or adding to project list or requesting a quote.

* 国/地域:
価格および在庫状況を見る 価格および在庫状況を見る

テクニカルデータ

Depth mm 355.0
Number of slots 8
Description 3 / 4 U
Height U 4
Width HP 44
Number of fans 1

配達方法:

アイテム 数量 説明
1 1 ratiopacPRO‐air case with handle, 4 HUE, 44 HP, 355 mm deep; shielded; perforated air entry/air exit openings in front and rear; tip-up feet
2 8 Front slot; IEEE guide rails, incl. ESD clips (ESD clips assembled at bottom front), for vertical boards (3 U, 160 mm deep)
3 1 Backplane for 3 U boards; 8  slot; 64 bit; system slot on the left; in accordance with PICMG Rev. 3.0 and PXI 2.0
4 1 ATX power supply, 400 W, wide range input 100 ... 240 VAC; output: 3.3 V/ 28 A, 5 V/40 A, 12 V/12 A, -12 V/1 A; mounted fan
5 1 Fan unit, 3 U; 1 fan with 170 m3/h (100 cfm)
6 1 Mains switch
7 1 AC input (IEC connector), line filter, fuse
8 1 Voltage display
9 1 Cable harness to connect all system components

付属品

アイテム