PropacPRO、コンプリートケース、シールド付、デスクトップ

Schroff - Asia Pacific の PropacPRO、コンプリートケース、シールド付、デスクトップ の画像
+ / - イメージ上にマウスをホバーしてズーム
  • CAD file download for free. For further information click ''tab downloads''
  • IP 20 in accordance with IEC 60529
  • Ventilation slots in base plate
  • Desktop case with pre-configured components, in accordancewith IEC 60297-3-101; prepared for 19'' components such asplug-in units and euroboards
  • Shielded
  • Rear panel with vent slots

    Product family:

    PropacPRO

    EMC Shielding:

    Shielded

    Options:

    Front Trim

    Disposition:

    Complete case

    Type:

    Case Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
カタログ番号 Qty Depth D mm h mm For case height [U] Height U Width HP
カタログ番号 Qty Depth D mm h mm For case height [U] Height U Width HP
1 piece 266.0 13.0 3 3 28
1 piece 326.0 13.0 3 3 28
1 piece 266.0 13.0 3 3 42
1 piece 326.0 13.0 3 3 42
1 piece 386.0 13.0 3 3 42
1 piece 266.0 13.0 3 3 63
1 piece 326.0 13.0 3 3 63
1 piece 386.0 13.0 3 3 63
1 piece 266.0 13.0 3 3 84
1 piece 326.0 13.0 3 3 84
1 piece 386.0 13.0 3 3 84
1 piece 446.0 13.0 3 3 84
1 piece 506.0 13.0 3 3 84
1 piece 326.0 13.0 6 6 84
1 piece 446.0 13.0 6 6 84