PropacPRO、ケース、シールドなし、ポータブル

Schroff - Asia Pacific の PropacPRO、ケース、シールドなし、ポータブル の画像
+ / - イメージ上にマウスをホバーしてズーム
  • CAD file download for free. For further information click ''tab downloads''
  • IP 20 in accordance with IEC 60529
  • Prepared for fitting of tip-up carrying handle
  • Unshielded
  • Ventilation slots in base plate
  • Desk-top case with pre-configured components, in accordancewith IEC 60297-3-101; prepared for 19'' components such asplug-in units and euroboards
  • Prepared for GND/earthing

    Product family:

    PropacPRO

    Note:

    Please order tip up carrying handle separatly

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Options:

    Option for Handle

    Disposition:

    Case only

    Type:

    Case Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
カタログ番号 Qty Depth D mm For case height [U] Height U Width HP
カタログ番号 Qty Depth D mm For case height [U] Height U Width HP
1 piece 326.0 3 U 3 42
1 piece 386.0 3 3 42
1 piece 326.0 3 3 63
1 piece 386.0 3 3 63
1 piece 326.0 3 3 84
1 piece 386.0 3 3 84
1 piece 326.0 4 4 42
1 piece 326.0 4 4 63
1 piece 386.0 4 4 63
1 piece 386.0 4 U 4 84