ハンドル抜き差し工具、タイプIEL、黒、基板固定0.1"オフセット

Schroff - Asia Pacific の ハンドル抜き差し工具、タイプIEL、黒、基板固定0.1
+ / - イメージ上にマウスをホバーしてズーム
  • slotted Pozidrive collar screw, M2.5 x 12.3, St, nickel-plated
  • with locking
  • lever/key UL 94 V-0
  • with integrated alignment pin for perforated strip
  • suitable for insertion and extraction forces up to 700 N (per pair)
  • panhead screw with Torx, M2.5 x 7, St, nickel-plated
  • codable to IEEE 1101.10 and IEC 60297-3-103
  • block die-cast zinc, nickel plated
  • 0.1'' offset is used for PSUs with SMD Plus
  • suitable for fitting of microswitches
  • in accordance with IEEE 1101.10 and IEC 60297-3-102

    Specification:

  • IEEE 1101.10
  • IEC 60297-3-103
  • IEC 60297-3-102
  • Handle:

    IEL

    Type:

    Individual Components

    Standard:

  • VME64x
  • CompactPCI
  • Individual Component Type:

    Handle

Select product specifications before modifying or adding to project list or requesting a quote.

Quantity
Version
 
カタログ番号 Qty Material Finish Configuration
カタログ番号 Qty Material Finish Configuration
PU 10 pieces Plastic Lever, die-cast zinc base, UL 94 V-0 Lever: black, RAL 9005Key: light grey, RAL 7035 3U Bottom Front / 6U Bottom Front
PU 10 pieces Plastic Lever, die-cast zinc base, UL 94 V-0 Lever: black, RAL 9005 Key: light grey, RAL 7035 6U Top Front
PU 100 pieces Plastic Lever, die-cast zinc base, UL 94 V-0 Lever: black, RAL 9005Key: Light grey, RAL 7035 3U Bottom Front / 6U Bottom Front
PU 100 pieces Plastic Lever, die-cast zinc base, UL 94 V-0 Lever: black, RAL 9005 Key: light grey, RAL 7035 6U Top Front