ハンドル、抜き工具、タイプ2台形

Schroff - Asia Pacific の ハンドル、抜き工具、タイプ2台形 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Block, die-cast zinc, zinc-plated
  • Identification plate, Al, 1.5 mm, anodised, cut edges plain
  • Extractor handle, PPE
  • Slotted Pozidrive collar screw, M2.5 × 11, St, nickel-plated
  • Pozidrive flat-head screw, M2.5 x 6, nickel-plated
  • Slotted Pozidrive collar screw, M2.5 x 12.3, St, nickel-plated

    Product family:

    Plug-in units

    Specification:

    IEC 60297-3-101

    Handle:

    Trapezoid, Type 2

    Type:

    Individual Components

    Standard:

    VME

    Individual Component Type:

    Handle

Select product specifications before modifying or adding to project list or requesting a quote.

Alignment Pin
Color
 
カタログ番号 Qty Material Other Configuration
カタログ番号 Qty Material Other Configuration
PU 10 pieces Plastic Lever, die-cast zinc base, UL 94, V-1 Without alignment pin 3U Bottom / 6U Top / 6U Bottom
PU 10 pieces Plastic Lever, die-cast zinc base, UL 94, V-1 Without alignment pin 3U Bottom / 6U Top / 6U Bottom
PU 10 pieces Plastic Lever, die-cast zinc base, UL 94, V-1 Without alignment pin 3U Bottom / 6U Top / 6U Bottom
PU 10 pieces Plastic Lever, die-cast zinc base, UL 94, V-1 With alignment pin 3U Bottom / 6U Top / 6U Bottom
PU 10 pieces Plastic Lever, die-cast zinc base, UL 94, V-1 With alignment pin 3U Bottom / 6U Top / 6U Bottom
PU 10 pieces Plastic Lever, die-cast zinc base, UL 94, V-1 With alignment pin 3U Bottom / 6U Top / 6U Bottom