ハンドル、抜き工具、Multibus® II

Schroff - Asia Pacific の ハンドル、抜き工具、Multibus® II の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
  • Extractor handle for Multibus® II, PC, UL 94 V-0
  • Bearing, Zn die-cast, nickel-plated
  • In the 6 U version, space can be created for SMD components on the left side by swapping the top and bottom handles and thus moving the PCB position 1 HP to the right

    Specification:

    Multibus II

    Handle:

    Multibus II

    Type:

    Individual Components

    Standard:

    Multibus II

    Individual Component Type:

    Handle

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Version
 
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Other Configuration
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Other Configuration
1 piece (SPQ 10) 10 Plastic Lever, die-cast zinc bearing, UL 94, V-0 Symmetrical Version 6U Top / 6U Bottom / 9U Top / 9U Bottom
1 piece (SPQ 10) 10 Plastic Lever, die-cast zinc bearing, UL 94, V-0 SMD Version, top 6U Top / 9U Top
1 piece (SPQ 10) 10 Plastic Lever, die-cast zinc bearing, UL 94, V-0 SMD Version, bottom 6U Bottom / 9U Bottom