フロントパネル、シールドなし、フロントアッセンブリ、スタティック台形またはALプロファイルハンドル

Schroff - Asia Pacific の フロントパネル、シールドなし、フロントアッセンブリ、スタティック台形またはALハンドル の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Front panel, unshielded
  • Front panel, Al, 2.5 mm, front anodized, rear iridescent green chromated

    Specification:

    IEC 60297-3-101

    Material and Surface Finish:

    Al, Front Anodized, Rear Passivated

    Handle:

  • Trapezoid, Static
  • AL Profile
  • Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
カタログ番号 Height U For case height [U] Width HP A mm Thickness mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) B mm
カタログ番号 Height U For case height [U] Width HP A mm Thickness mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) B mm
3 128.4 3 14.9 2.5 1 piece (SPQ 5) 5 -
3 128.4 4 19.98 2.5 1 piece (SPQ 5) 5 -
3 128.4 5 25.06 2.5 1 piece (SPQ 5) 5 -
3 128.4 6 30.14 2.5 1 piece (SPQ 5) 5 -
3 128.4 7 35.22 2.5 1 piece (SPQ 5) 5 -
3 128.4 8 40.3 2.5 1 piece (SPQ 5) 5 25.4
3 128.4 10 50.46 2.5 1 piece (SPQ 5) 5 35.56
3 128.4 12 60.62 2.5 1 piece (SPQ 5) 5 45.72
6 261.8 3 14.9 2.5 1 piece (SPQ 5) 5 -
6 261.8 4 19.98 2.5 1 piece (SPQ 5) 5 -
6 261.8 5 25.06 2.5 1 piece (SPQ 5) 5 -
6 261.8 6 30.14 2.5 1 piece (SPQ 5) 5 -
6 261.8 8 40.3 2.5 1 piece (SPQ 5) 5 25.4
6 261.8 7 35.22 2.5 1 piece (SPQ 5) 5 -
6 261.8 10 50.46 2.5 1 piece (SPQ 5) 5 35.56
6 261.8 12 60.62 2.5 1 piece (SPQ 5) 5 45.72