クイック リリース ファスナー

Schroff - Asia Pacific の クイック リリース ファスナー の画像
+ / - イメージ上にマウスをホバーしてズーム
  • 1/4- rotary lock with defined stop
  • Identification of locking position due to slot position
  • Vibration and shake proof
  • Qty 100 pieces

    Accessories:

    Quick release fastener

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Type
 
カタログ番号 Material Dimension [mm] Material Item Description
カタログ番号 Material Dimension [mm] Material Item Description
Locking pin: St-diecast press-in sleeve: POM, grey - Locking pin: diecast steel press-fit sleeve: POM 1 With slotted head, grey
Locking pin: diecast steelPress-in sleeve: POM, black - Locking pin: diecast steel press-fit sleeve: POM 1 With slotted head, black
Locking pin: diecast steel Press-in sleeve: POM, grey - Locking pin: diecast steel press-fit sleeve: POM 2 With knurled and slotted head, grey
Locking pin: diecast steel Press-in sleeve: POM, black - Locking pin: diecast steel press-fit sleeve: POM 2 With knurled and slotted head, black