PCBブラケット

Schroff - Asia Pacific の PCBブラケット の画像
+ / - イメージ上にマウスをホバーしてズーム
  • For fixing PCB to front panel

    Mechanics:

    PCB covers and PCB case

Select product specifications before modifying or adding to project list or requesting a quote.

Material
 
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Item Required number at 3 U Required number at 6 U Colour Description
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Item Required number at 3 U Required number at 6 U Colour Description
1 piece (SPQ 10) 10 Zinc-plated steel 13e 1 2 - -
1 piece (SPQ 10) 10 PBT, UL 94 V-0 13 1 2 red -
1 piece (SPQ 10) 10 Zn die‐cast 13c 2 4 - Board support, die‐cast zinc, with thread M2.5, for front panel and PCB fixing
1 piece (SPQ 10) 10 PBT, UL 94 V‐0 13b 2 4 grey Board support, plastic, PBT, UL 94 V‐0, grey, with recess for hexagon nut M2.5, for fixing front panel
1 piece (SPQ 10) 10 Diecast zinc 13d 2 4 - -
1 piece (SPQ 10) 10 PBT, UL 94 V-0 13a 1 2 grey -