ダブルLEDテストソケット、Ø2mm、ロングタイプとショートタイプ

Schroff - Asia Pacific の ダブルLEDテストソケット、Ø2mm、ロングタイプとショートタイプ の画像
+ / - イメージ上にマウスをホバーしてズーム

    Note:

  • Dimensions of connecting pins: 0.3 × 0.6 mm
  • Required front panel drill hole: Ø 4 mm
  • Type:

    Test Sockets

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
カタログ番号 Configuration Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
カタログ番号 Configuration Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
Long type for mounting plane 1 1 piece (SPQ 10) 10
Short type for mounting plane 1 1 piece (SPQ 10) 10
Long type for mounting plane 2 1 piece (SPQ 10) 10