ダブルLED、ロングタイプ、Ø3.2mm、取り付けプレーン1

Schroff - Asia Pacific の ダブルLED、ロングタイプ、Ø3.2mm、取り付けプレーン1 の画像
+ / - イメージ上にマウスをホバーしてズーム

    Note:

  • Required front panel bore Ø 4 mm
  • Connection pin dimensions: 0,63 × 0,63 mm
  • Delivery is in standard pack multiples. Pricing is per individual item
  • Type:

    LED

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Configuration
Current
 
カタログ番号 Colour Configuration Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
カタログ番号 Colour Configuration Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
red/red (Y/Z) Mounting plane 1 1 piece (SPQ 10) 10
green/green (Y/Z) Mounting plane 1 1 piece (SPQ 10) 10
yellow/yellow (Y/Z) Mounting plane 1 1 piece (SPQ 10) 10