プルハンドルメカニズム付モジュール、ラグドPICMG AMC.0 R2.0

Schroff - Asia Pacific の プルハンドルメカニズム付モジュール、ラグドPICMG AMC.0 R2.0 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Kit, shielded

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Width HP
Width mm
 
カタログ番号 Height mm h mm Material h1 Description Width HP
カタログ番号 Height mm h mm Material h1 Description Width HP
95.0 73.8 stainless steel 60.8 Single compact, 3 HP 3
95.0 73.8 stainless steel 60.8 Single mid-size, 4 HP 4
95.0 73.8 stainless steel 60.8 Single full-size, 6 HP 6
170.0 148.8 stainless steel 135.8 Double compact, 3 HP 3
170.0 148.8 stainless steel 135.8 Double mid-size, 4 HP 4
170.0 148.8 stainless steel 135.8 Double full-size, 6 HP 6
- - - - Screw locking as individual part -