プルハンドルメカニズム付モジュール、PICMG AMC.0 R2.0

Schroff - Asia Pacific の プルハンドルメカニズム付モジュール、PICMG AMC.0 R2.0 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Module in accordance with AdvancedMC standard
  • For installation in MicroTCA chassis or AdvancedMC carriers (e.g. conventional, cutaway and hybrid carriers)

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Width HP
Material
 
カタログ番号 Width HP Height mm h mm Material Description Description
カタログ番号 Width HP Height mm h mm Material Description Description
3 73.8 60.8 Stainless steel Single compact, 3 HP Single compact
4 73.8 60.8 Stainless steel Single mid size, 4 HP Single mid‐size
6 73.8 60.8 Stainless steel Single full size, 6 HP Single full-size
3 148.8 135.8 Stainless steel Double compact, 3 HP Double compact
4 148.8 135.8 Stainless steel Double mid size, 4 HP Double mid‐size
6 148.8 135.8 Stainless steel Double full size, 6 HP Double full-size
3 73.8 60.8 Aluminium Single compact, 3 HP Single compact
4 73.8 60.8 Aluminium Single mid-size, 4 HP Single mid‐size
6 73.8 60.8 Aluminium Single full-size, 6 HP Single full-size
3 148.8 135.8 Aluminium Double compact, 3 HP Double compact
4 148.8 135.8 Aluminium Double mid-size, 4 HP Double mid‐size
6 148.8 135.8 Aluminium Double full-size, 6 HP Double full-size