MicroTCA.0システム、1U、6シングル ミッドサイズAdvancedMCモジュール用 (MTCA.0, Scope)

Schroff - Asia Pacific の MicroTCA.0システム、1U、6シングル ミッドサイズAdvancedMCモジュール用 (MTCA.0, Scope) の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
  • AC mains input (100 ... 240 VAC) on rear of case, 400 W PSU built in, power management (PM EMMC) on backplane
  • In accordance with PICMG MTCA.0 R1.0 specification
  • Hot-swap fan module with cooling unit manager (CU EMMC), airflow from right to left
  • 1 U, 19'' subrack system for 6 single mid‐size AdvancedMC modules, 1 single full‐size MCH
  • Air filter, swappable from front
  • 2 different backplane topologies to MTCA.0 and Scope (see backplane topology)

    Description:

    MicroTCA.0 system 1 U, for 6 single mid-size AdvancedMC modules

    Form factor:

    19" width

Select product specifications before modifying or adding to project list or requesting a quote.

Type
 
カタログ番号 Topology [GbE] Depth mm Height mm Number of slots Description Transmission rate Height U Width HP
カタログ番号 Topology [GbE] Depth mm Height mm Number of slots Description Transmission rate Height U Width HP
MicroTCA.0 301.0 44.45 6 MicroTCA.0 system 1 U, for 6 single mid-size AdvancedMC modules (Scope) 40 Gbps 1 84
MicroTCA.0 301.0 44.45 6 MicroTCA.0 system 1 U, for 6 single mid-size AdvancedMC modules (MTCA.0) 40 Gbps 1 84