エアバッフル付MicroTCA.4 フィルターモジュール

Schroff - Asia Pacific の エアバッフル付MicroTCA.4 フィルターモジュール の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Used to close the gap if a mid-size module is installed in a full-size slot

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Version
 
カタログ番号 Description Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
カタログ番号 Description Qty Delivery is exclusively made in Standard Pack Quantity (SPQ)
MicroTCA filler module with air baffle, mid-size single 1 piece -
MicroTCA filler module with air baffle, full-size single 1 piece -
MicroTCA filler module with air baffle, mid-size double 1 piece -
MicroTCA filler module with air baffle, full-size double 1 piece -
RTM filler module with air baffle, mid-size double 1 piece -
RTM filler module with air baffle, full-size double 1 piece -
RTM filler module with air baffle, mid-size double 1 piece -
RTM filler module with air baffle, mid-size double 1 piece -
RTM filler module with air baffle, full-size double 1 piece -
MicroTCA filler module with front panel, mid-size single 1 piece -
MicroTCA filler module with front panel, full-size single 1 piece -
MicroTCA filler module, single, 2 HP 1 piece (SPQ 5) 5
MicroTCA filler module, double, 2 HP 1 piece (SPQ 5) 5