VARISTARサーバー RAL 7021, 1600 kg, side-by-side cabinet

Schroff - Asia Pacific の VARISTARサーバー RAL 7021, 1600 kg, side-by-side cabinet の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
  • Static load-carrying capacity up to 1600 kg
  • Ingress protection class IP 20
  • Installation of different servers possible
  • Server cabinet with perforated doors, airflow rate 78 %

    Product family:

    Varistar

    Note:

  • Single cabinet can be build with side-by-side cabinet and side panels
  • Side panels not included and may be ordered separately
  • Degree of protection:

    IP 20 or NEMA 1

    Shielding:

    No

    Door/rear panel:

    Perforated front and rear door

    Type:

    Server cabinet

    Load:

    1600 kg/ 3500 lb static

    Material:

    Steel frame and steel cladding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Depth mm
Type
 
カタログ番号 Depth mm Height mm Width mm Version Height U
カタログ番号 Depth mm Height mm Width mm Version Height U
1000.0 2000.0 600.0 Side-by-side cabinet 42
1200.0 2000.0 600.0 Side-by-side cabinet 42
1000.0 2000.0 800.0 Side-by-side cabinet 42
1200.0 2000.0 800.0 Side-by-side cabinet 42
1000.0 2200.0 600.0 Side-by-side cabinet 47
1200.0 2200.0 600.0 Side-by-side cabinet 47
1000.0 2200.0 800.0 Side-by-side cabinet 47
1200.0 2200.0 800.0 Side-by-side cabinet 47
1000.0 2450.0 600.0 Side-by-side cabinet 52
1200.0 2450.0 600.0 Side-by-side cabinet 52
1000.0 2450.0 800.0 Side-by-side cabinet 52
1200.0 2450.0 800.0 Side-by-side cabinet 52