VARISTARサーバー RAL 9003, 1600 kg

Schroff - Asia Pacific の VARISTARサーバー RAL 9003, 1600 kg の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
  • Ingress protection class IP 20
  • Static load-carrying capacity up to 1600 kg
  • Server cabinet with perforated doors, airflow rate 78 %
  • Installation of different servers possible

    Product family:

    Varistar

    Degree of protection:

    IP 20 or NEMA 1

    Shielding:

    No

    Door/rear panel:

    Perforated front and rear door

    Type:

    Server cabinet

    Load:

    1600 kg/ 3500 lb static

    Material:

    Steel frame and steel cladding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
Width mm
 
カタログ番号 Height U Height mm Width mm Depth mm Version
カタログ番号 Height U Height mm Width mm Depth mm Version
42 2000.0 600.0 1000.0 Side-by-side cabinet
42 2000.0 600.0 1200.0 Side-by-side cabinet
42 2000.0 800.0 1000.0 Side-by-side cabinet
42 2000.0 800.0 1200.0 Side-by-side cabinet
47 2200.0 600.0 1000.0 Side-by-side cabinet
47 2200.0 600.0 1200.0 Side-by-side cabinet
47 2200.0 800.0 1000.0 Side-by-side cabinet
47 2200.0 800.0 1200.0 Side-by-side cabinet
52 2450.0 600.0 1000.0 Side-by-side cabinet
52 2450.0 600.0 1200.0 Side-by-side cabinet
52 2000.0 800.0 1000.0 Side-by-side cabinet
52 2450.0 800.0 1200.0 Side-by-side cabinet