VARISTAR NET - Side-by-side cabinet, Single cabinet

Schroff - Asia Pacific の VARISTAR NET - Side-by-side cabinet,  Single cabinet の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Type of protection IP 20
  • Static load-carrying capacity up to 400 kg (Slim‐Line)
  • Cabling cabinet with one 19'' plane

    Product family:

    Varistar

    Degree of protection:

    IP 20 or NEMA 1

    Shielding:

    No

    Door/rear panel:

    Glazed front door and plain rear door

    Type:

    Networking Cabinet

    Load:

    400 kg/ 880 lb static

    Material:

    Steel frame and steel cladding

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Depth mm
Type
 
カタログ番号 Depth mm Height mm Width mm Depth D mm Version Height U
カタログ番号 Depth mm Height mm Width mm Depth D mm Version Height U
600.0 1200.0 600.0 600.0 Side-by-side cabinet 24
800.0 1200.0 600.0 800.0 Side-by-side cabinet 24
900.0 1200.0 600.0 900.0 Side-by-side cabinet 24
1000.0 1200.0 600.0 1000.0 Side-by-side cabinet 24
600.0 1200.0 800.0 600.0 Side-by-side cabinet 24
800.0 1200.0 800.0 800.0 Side-by-side cabinet 24
900.0 1200.0 800.0 900.0 Side-by-side cabinet 24
1000.0 1200.0 800.0 1000.0 Side-by-side cabinet 24
600.0 2000.0 600.0 600.0 Side-by-side cabinet 42
800.0 2000.0 600.0 800.0 Side-by-side cabinet 42
900.0 2000.0 600.0 900.0 Side-by-side cabinet 42
1000.0 2000.0 600.0 1000.0 Side-by-side cabinet 42
600.0 2000.0 800.0 600.0 Side-by-side cabinet 42
800.0 2000.0 800.0 800.0 Side-by-side cabinet 42
900.0 2000.0 800.0 900.0 Side-by-side cabinet 42
1000.0 2000.0 800.0 1000.0 Side-by-side cabinet 42
600.0 2200.0 600.0 600.0 Side-by-side cabinet 47
800.0 2200.0 600.0 800.0 Side-by-side cabinet 47
900.0 2200.0 600.0 900.0 Side-by-side cabinet 47
1000.0 2200.0 600.0 1000.0 Side-by-side cabinet 47
600.0 2200.0 800.0 600.0 Side-by-side cabinet 47
800.0 2200.0 800.0 800.0 Side-by-side cabinet 47
900.0 2200.0 800.0 900.0 Side-by-side cabinet 47
1000.0 2200.0 800.0 1000.0 Side-by-side cabinet 47
600.0 1200.0 600.0 600.0 Single cabinet 24
800.0 1200.0 600.0 800.0 Single cabinet 24
900.0 1200.0 600.0 900.0 Single cabinet 24
1000.0 1200.0 600.0 1000.0 Single cabinet 24
600.0 1200.0 800.0 600.0 Single cabinet 24
800.0 1200.0 800.0 800.0 Single cabinet 24
900.0 1200.0 800.0 900.0 Single cabinet 24
1000.0 1200.0 800.0 1000.0 Single cabinet 24
600.0 2000.0 600.0 600.0 Single cabinet 42
800.0 2000.0 600.0 800.0 Single cabinet 42
900.0 2000.0 600.0 900.0 Single cabinet 42
1000.0 2000.0 600.0 1000.0 Single cabinet 42
600.0 2000.0 800.0 600.0 Single cabinet 42
800.0 2000.0 800.0 800.0 Single cabinet 42
900.0 2000.0 800.0 900.0 Single cabinet 42
1000.0 2000.0 800.0 1000.0 Single cabinet 42
600.0 2200.0 600.0 600.0 Single cabinet 47
800.0 2200.0 600.0 800.0 Single cabinet 47
900.0 2200.0 600.0 900.0 Single cabinet 47
1000.0 2200.0 600.0 1000.0 Single cabinet 47
600.0 2200.0 800.0 600.0 Single cabinet 47
800.0 2200.0 800.0 800.0 Single cabinet 47
900.0 2200.0 800.0 900.0 Single cabinet 47
1000.0 2200.0 800.0 1000.0 Single cabinet 47