LAN ウォールマウントケース

Schroff - Asia Pacific の LAN ウォールマウントケース の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Upgradeable with side-by-side modules
  • Door and side panels easily removable
  • Optimal ducting of fibre optic cables
  • Slim wall mounted cases
  • Ideal as fibre optic cable distributor, 4 U wall distributor or as combination of fibre optic cable, copper and telephone distributor

    Product family:

    LAN wall-mounted case

    Degree of protection:

    IP 20 or NEMA 1

    Shielding:

    No

    Door/rear panel:

    Plain door on enclosure body

    Type:

    Wallmount enclosure

    Load:

    25 kg/ 55 lb static

    Material:

    Steel enclosure body and door

Select product specifications before modifying or adding to project list or requesting a quote.

Type
 
カタログ番号 Depth mm Height mm Width mm Colour Material Description
カタログ番号 Depth mm Height mm Width mm Colour Material Description
220.0 600.0 425.0 RAL 7035 light grey Steel enclosure body and door Distribution case for vertical 19" panel mount, 4U
220.0 600.0 425.0 RAL 7035 light grey Steel Distribution case, modular, basic case
220.0 600.0 225.0 RAL 7035 light grey steel Distribution case, modular, side by side module
85.0 300.0 300.0 RAL 7035 light grey Steel Fibre optic small case