Epcase 19インチ

Schroff - Asia Pacific の Epcase 19インチ の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Cable support rail is included and is adjustable in 25 mm increments
  • Type of protection IP 20
  • Multi functional 19'' wall case with hinged side panels
  • 19'' panel/slide mounts are depth‐adjustable in 25 mm increments
  • Cable entry possible from above or below; the cable entry opening can be sealed with two brush strips each, resp. can be used to assemble fan

    Product family:

    Epcase

    Degree of protection:

    IP 20 or NEMA 1

    Shielding:

    No

    Door/rear panel:

    Glazed door on enclosure body

    Type:

    Wallmount enclosure

    Load:

    Up to 60 kg / Up to 130 lb static

    Material:

    Steel enclosure body and door

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
 
カタログ番号 Depth mm Height mm Width mm Depth D mm Material Finish Weight E mm Height U
カタログ番号 Depth mm Height mm Width mm Depth D mm Material Finish Weight E mm Height U
600.0 812.0 600.0 600.0 St paint 32.0 85.0 16
500.0 962.0 600.0 500.0 St paint 34.0 85.0 20
600.0 992.0 600.0 600.0 St paint 38.0 85.0 20
300.0 503.0 600.0 300.0 St paint 18.0 18.0 9
400.0 487.0 600.0 400.0 St paint 20.0 18.0 9
500.0 612.0 600.0 500.0 St paint 25.0 85.0 12
400.0 612.0 600.0 400.0 St paint 24.0 18.0 12
400.0 812.0 600.0 400.0 St paint 28.0 18.0 16
500.0 812.0 600.0 500.0 St paint 30.0 85.0 16